IESNA:LM-63-2002
[TEST]P1504757
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-52)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-BLAK-PS (3000K_L16_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10676
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
9654.9 9601.7 9542.8 9387.2 9145.6 8874.1 8550.3 8163.8 7732.8 7256.4
6724.9 6131.5 5499.5 4757.4 4070.3 3464.4 2899.1 2306.7 1747.2 1261.1
822.4 595.3 367.2 177.8 74.4 36.7 22.2 19.3 17.4 15.5
13.5 10.6 8.7 6.8 4.8 2.9 0
